Serviceline Industrial Sensors
Serviceline Explosion Protection

Switch Amplifier KFD2-SR2-Ex1.W.LB

KFD2-SR2-Ex1.W.LB
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Dry contact or NAMUR inputs
  • Usable as signal splitter (1 input and 2 outputs)
  • Relay contact output
  • Fault relay contact output
  • Line fault detection (LFD)
  • Reversible mode of operation
  • Up to SIL 2 acc. to IEC 61508/IEC 61511

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KFD2-SR2-Ex1.W.LB

General specifications
Signal typeDigital Input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 14+, 15-
Rated voltage20 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 50 mA
Power dissipation1 W
Power consumption< 1.3 W
Input
Connection sidefield side
Connectionterminals 1+, 2+, 3-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Open circuit voltage/short-circuit currentapprox. 8 V DC / approx. 8 mA
Switching point/switching hysteresis1.2 ... 2.1 mA / approx. 0.2 mA
Line fault detectionbreakage I ≤ 0.1 mA , short-circuit I > 6 mA
Pulse/Pause ratiomin. 20 ms / min. 20 ms
Output
Connection sidecontrol side
Connectionoutput I: terminals 7, 8, 9 ; output II: terminals 10, 11, 12
Output Isignal ; relay
Output IIsignal or error message ; relay
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
Minimum switch current2 mA / 24 V DC
Energized/De-energized delayapprox. 20 ms / approx. 20 ms
Mechanical life107 switching cycles
Transfer characteristics
Switching frequency≤ 10 Hz
Galvanic isolation
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Input/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/power supplyreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Output/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP-switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
InputEN 60947-5-6:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 150 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) , housing type B2
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificatePTB 00 ATEX 2080
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
InputEx ia
Voltage10.5 V
Current13 mA
Power34 mW (linear characteristic)
Supply
Maximum safe voltage253 V AC / 125 V DC (Attention! Um is no rated voltage.)
Output
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
Maximum safe voltage253 V AC (Attention! The rated voltage can be lower.)
Fault indication output
Maximum safe voltage40 V DC (Attention! Um is no rated voltage.)
CertificatePF 08 CERT 0803
MarkingEx-Hexagon II (3)G [Ex ic Gc] IIC
InputEx ic
Voltage10.5 V
Current13 mA
Power34 mW (linear characteristic)
Output
Contact loading253 V AC/2 A/cos φ > 0.7; 126.5 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
CertificateTÜV 99 ATEX 1493 X
MarkingEx-Hexagon II 3G Ex nA nC IIC T4
Output
Contact loading50 V AC/4 A/cos φ > 0.7; 40 V DC/2 A resistive load
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approval
Control drawing116-0035
UL approval
Control drawing116-0145
CSA approval
Control drawing116-0047
IECEx approvalIECEx PTB 11.0034
Approved for[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Documents: KFD2-SR2-Ex1.W.LB

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF450 KB
Manual Isolated Barriers K-systemENGPDF760 KB
Manuel pour Barrières Isolées de Système KFRAPDF759 KB
Handbuch Trennbarrieren K-SystemGERPDF745 KB
Functional Safety ManualPOLPDF580 KB
Functional Safety ManualRUSPDF2551 KB
Manual Isolated Barriers K-systemRUSPDF4107 KB
Instruction manuals
ИнструкцииBULPDF69 KB
Návod k poużitíCZEPDF61 KB
Instruktions manualDANPDF58 KB
Instruction manualENGPDF50 KB
KasutusjuhendESTPDF56 KB
KäyttöohjeFINPDF56 KB
Manuel d'instructionsFRAPDF97 KB
BetriebsanleitungGERPDF62 KB
Οδηγίες χρήσηςGREPDF73 KB
HandleidingHOLPDF72 KB
Instruction manual / BetriebsanleitungHRVPDF70 KB
Használati útmutatóHUNPDF71 KB
Manuale di istruzioniITAPDF93 KB
Lietošanas pamācībaLAVPDF68 KB
Instrukciju vadovasLITPDF68 KB
Instrukcja obsługiPOLPDF72 KB
Manual de instruçõesPORPDF72 KB
Manual de utilizareRONPDF71 KB
Návod na poużitieSLKPDF130 KB
Manual de instruccionesSPAPDF95 KB
ManualSWEPDF66 KB

Approvals+Certificates: KFD2-SR2-Ex1.W.LB

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0170CPDF93 KB
Certificates
Australia Test SafeANZEx 17.3006XPDF6788 KB
Brasil TUV Rheinland Brazil Ex nA nCTÜV 13.1124XPDF1353 KB
Canada CSACoC 1029981 CPDF201 KB
Canada UL cULE106378 cUL (QUZW7)LINK---
China NEPSIGYJ17.1284PDF1763 KB
DNV GL MarineTAA00001WXPDF77 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe PTB ATEX Category (1) GDPTB 00 ATEX 2080PDF2272 KB
Europe Pepperl+FuchsPF 08 CERT 0803PDF246 KB
Europe TUV Nord ATEX Category 3 GTÜV 99 ATEX 1493XPDF1702 KB
Japan TIISTC 16024PDF629 KB
Korea KOSHA09-AV4BO-0222-1PDF346 KB
PTB IECEx Certificate of ConformityIECEx PTB 11.0034LINK---
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
South Africa MASCMASC MS/17-0863PDF262 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC 20160608 - E106378 RepRef 19970520PDF246 KB
USA FMCoC 3011578PDF314 KB
USA ULE106378 UL (QUZW)LINK---
exida Functional Safety AssessmentP+F 02/4-12 R007PDF370 KB
Control drawings
Control Drawing CSA / Control Drawing CSA   PDF159 KB
Control Drawing FM / Control Drawing FM   PDF171 KB
Control Drawing UL / Control Drawing UL   PDF165 KB

Associated Products: KFD2-SR2-Ex1.W.LB

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa

Function: KFD2-SR2-Ex1.W.LB

This isolated barrier is used for intrinsic safety applications. It transfers digital signals (NAMUR sensors/mechanical contacts) from a hazardous area to a safe area.

The proximity sensor or switch controls a form C changeover relay contact for the safe area load. The normal output state can be reversed using switch S1. Switch S2 allows output II to be switched between a signal output or an error message output. Switch S3 is used to enable or disable line fault detection of the field circuit.

During an error condition, the relays revert to their de-energized state and the LEDs indicate the fault according to NAMUR NE44.

A unique collective error messaging feature is available when used with the Power Rail system.