Serviceline Industrial Sensors
Serviceline Explosion Protection

Glass fiber optic LLR 04-1,6-0,7-WC3

LLR 04-1,6-0,7-WC3
  • Chemical-resistant

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LLR 04-1,6-0,7-WC3

Product Description
Glass fiber optic - diffuse with metal silicone covering
General specifications
Fiber optic length700 mm
Fiber optic diameter7.3 mm
Adapter form04
End pieceThread / cylindrical right angle
Bending radiusmin. 20 mm
Fiber bundle diameter1.8 mm
optical face: 2.5 mm2
Fiber configurationoptical seperated
Angle of divergenceapprox. 68 °
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature-20 ... 85 °C (-4 ... 185 °F) [Adapter]
-40 ... 180 °C (-40 ... 356 °F) [End head and Covering]
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Mechanical specifications
Degree of protectionIP65
Material
Optical faceglass
SheathingMetal-silicon
CoreGlass fiber
End pieceStainless steel 1.4305 / AISI 303
AdapterPVC
Extraction forceat probe at 20°C: 120 N
Fiber optic amplifiers
Device seriesMLV41-LL