Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
KLE-C01-2,2-2,0-K115
Product Description |
Plastic fiber optic - thru-beam |
General specifications |
Detection range | SU18: 450 mm SU18/35: 1500 mm SU19: 450 mm |
Fiber optic length | 2000 mm , adjustable |
Fiber optic diameter | 2.2 mm |
Adapter form | 00 |
End piece | thread |
Bending radius | min. 40 mm |
Fiber configuration | see dimensions |
Opening angle | 67 ° |
Accessories provided | Cutter for plastic fiber optics |
Ambient conditions |
Ambient temperature | -55 ... 70 °C (-67 ... 158 °F) |
Mechanical specifications |
Material | |
| Optical face | plastic |
| Sheathing | PVC |
| Core | plastic |
| End piece | Stainless steel 1.4305 / AISI 303 |
General information |
Scope of delivery | Fiber optic cables packaged in pairs |
Fiber optic amplifiers |
Device series | SU18 ; SU18/35 ; SU19 ; ML17-LL |
Classifications
System | Classcode |
ECLASS 13.0 | 27273606 |
ECLASS 12.0 | 27273606 |
ECLASS 11.0 | 27273606 |
ECLASS 10.0.1 | 27273606 |
ECLASS 9.0 | 27273606 |
ECLASS 8.0 | 27279208 |
ECLASS 5.1 | 27279208 |
ETIM 9.0 | EC001476 |
ETIM 8.0 | EC001476 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC001476 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |
Details:
KLE-C01-2,2-2,0-K115
Datasheet:
KLE-C01-2,2-2,0-K115
CAD+CAE:
KLE-C01-2,2-2,0-K115
Commissioning:
KLE-C01-2,2-2,0-K115
Associated Products:
KLE-C01-2,2-2,0-K115
Accessories |
|
|
|
Metal protection for plastic fiber optics M6 x 0.5 mfa |
|
|
|
|
Metal protection for plastic fiber optics M6 x 1.0 mfa |
|