Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stationary read device with offset control unit for Data Matrix ECC 200 and Pharmacode |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Symbologies | Pharma code , Data Matrix ECC 200 | |
Read distance | 32 mm | |
Depth of focus | ± 3 mm | |
Reading field | 29 mm x 24 mm | |
Modul size | min. 0.25 mm | |
Evaluation frequency | 25 Hz | |
Target velocity | triggered max. 6 m/s | |
Data Matrix | ||
Symbol size | rectangular up to 48 x 48 modules rectangular up to 16 x 48 modules |
|
Data format | ASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646 | |
Data capacity | 348 numerical, 259 ASCII, 172 Byte | |
Orientation | omnidirectional | |
Nominal ratings | ||
Camera | ||
Type | progressive scan CCD | |
Chip size | 1/3 inch ( 5.84 mm x 4.94 mm ) | |
Number of pixels | 640 x 480 pixels | |
Gray scale | 256 | |
Image recording | real-time , Program-controlled or triggered externally | |
Processor | ||
Clock pulse frequency | 150 MHz | |
Speed of computation | 1200 MIPS | |
Digital resolution | 8 Bit | |
Indicators/operating means | ||
LED indication | Trigger, good/poor reading | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 15% , PELV | |
Operating current | max. 250 mA | |
Interface | ||
Physical | RS 232 | |
Protocol | ASCII | |
Transfer rate | 9600 ... 115200 Bit/s | |
Input | ||
Input voltage | 24 V DC ± 15 % PELV | |
Number/Type | 1 trigger input optional up to 4 inputs |
|
Input current | approx. 1 mA at 24 V DC | |
Output | ||
Number/Type | 2 electronic outputs, PNP , optically decoupled optional up to 4 outputs |
|
Switching voltage | to be applied externally 24 V +/- 15 % PELV | |
Switching current | 100 mA each output | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 89/336/EEC | EN 61326, EN 61000-6-4 | |
Standard conformity | ||
Noise immunity | EN 61326:2002-03 |
|
Emitted interference | EN 61000-6-4:2001 | |
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | Video: 15-pin socket Supply/interfaces/in- and outputs: 15-pin Sub-D connector |
|
Material | ||
Housing | anodized aluminum | |
Mass | approx. 750 g | |
Dimensions | ||
Height | 73 mm | |
Width | 105 mm | |
Length | 148 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 10.0.1 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 5.1 | 27280103 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual ODT-MAC340, ODT-MAC344 | ENG | 1075 KB |