Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Optical Print Inspector, reads all common 1-D and 2-D codes, detects logos, Ethernet, RS 232, speeds of up to 10 m/s |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (white) | |
Symbologies | Data Matrix, Code 39, Code 128, Int 2 of 5, EAN13, Pharmacode | |
Read distance | 60 mm | |
Depth of focus | ± 5 mm | |
Reading field | 30 mm x 20 mm | |
Modul size | min. 0.2 mm | |
Evaluation frequency | up to 100 Hz | |
Target velocity | triggered max. 10 m/s | |
Data Matrix | ||
Symbol size | rectangular up to 144 x 144 modules rectangular up to 16 x 48 modules |
|
Data format | ASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646 | |
Orientation | omnidirectional | |
Nominal ratings | ||
Camera | ||
Type | CMOS , Global shutter | |
Number of pixels | 752 x 480 pixels | |
Gray scale | 256 | |
Image recording | real-time , Program-controlled or triggered externally | |
Functional safety related parameters | ||
MTTFd | 40.5 a | |
Mission Time (TM) | 8 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green: Ready for operation | |
LED indication | for good/poor reading | |
Electrical specifications | ||
Operating voltage | 24 V DC ± 15% , PELV | |
No-load supply current | max. 250 mA | |
Power consumption | 6 W | |
Interface | ||
Interface type | serial , RS 232 | |
Transfer rate | max. 115.2 kBit/s | |
Cable length | max. 30 m | |
Interface 1 | ||
Interface type | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 100 MBit/s | |
Cable length | max. 30 m | |
Input | ||
Input voltage | to be applied externally 24 V ± 15% PELV | |
Number/Type | Trigger | |
Input current | approx. 10 mA at 24 V DC | |
Switching threshold | low: < 10 V, high: > 15 V | |
Cable length | max. 30 m | |
Output | ||
Number/Type | GOOD, BAD, Matchcode | |
Switching type | PNP | |
Switching voltage | to be applied externally 24 V ± 15 % PELV | |
Switching current | 100 mA each output | |
Cable length | max. 30 m | |
Compliance with standards and directives | ||
Standard conformity | ||
Noise immunity | EN 61326-1 | |
Emitted interference | EN 61000-6-4 | |
Degree of protection | EN 60529 | |
Laser class | IEC 60825-1:2007 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 8-pin, M12x1 connector, standard (supply+IO) , 5-pin, M12x1 socket, standard (RS 232) , 4-pin, M12x1 socket, standard (LAN) |
|
Material | ||
Housing | PC/ABS | |
Installation | 4 x M6 threading | |
Mass | approx. 160 g | |
Dimensions | ||
Height | 70 mm | |
Width | 70 mm | |
Depth | 50 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280103 |
ECLASS 12.0 | 27280103 |
ECLASS 11.0 | 27280103 |
ECLASS 10.0.1 | 27280103 |
ECLASS 9.0 | 27280103 |
ECLASS 8.0 | 27280103 |
ECLASS 5.1 | 27280103 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
With the Optical Print Inspector, Pepperl+Fuchs provides the solution to code reading and detection tasks in the field of printing, paper, and packaging.
Whether reading 1D and 2D codes at high speeds, at varying intervals, with reflective surfaces, with overly long barcodes or performing diverse detection tasks — with the Optical Print Inspector, you always have the right Vision Sensor at your disposal.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Optical print inspector OPC / OPD / OPE | ENG | 1710 KB | |
Manuals | |||
Manual optical print inspector OPC / OPD / OPE | ENG | 3691 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1475 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2687C | ALL | 40 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
VSX-Interface libraries for communication with VSX sensors / Libraries zur Kommunikation mit VSX-Sensoren | V6.0.02.4945 | ZIP | 18196 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|