Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Barcode scanner VB6-240

VB6-240
  • Extremely compact dimensions
  • Up to 1200 scans/s
  • ACBTM (Advanced Code Builder) reconstructor
  • IP65 rugged industrial housing
  • Test function with display of reader
  • Engine control (On/Off) possible

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of VB6-240

Product Description
Barcode scanner
General specifications
Light typemodulated visible red light
Laser nominal ratings
Laser class2
Wave length650 nm
SymbologiesEAN/UPC (including Add-on 5), 2/5 Interleaved, Code 39 (Standard and Full ASCII), Code 93, Code 128, EAN 128, ISBM 128, Pharmacode
Scan rate800 s-1 or 1200 s-1
Read distanceup to 240 mm
Resolution0.15 mm ( 6 mils )
Electrical specifications
Operating voltage5 V DC ± 5 %
Interface
Interface type2 x RS-232 or 1 x RS-485 (full or half duplex) selectable through software
Input
Input signal1 digital input
Output
Signal output2 digital outputs programmable
Compliance with standards and directives
Directive conformityEMC Directive 2004/108/EC
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 55022
Degree of protectionEN 60529
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Relative humidity90 % , noncondensing
Mechanical specifications
Degree of protectionIP65
Connection15-pin sub-D connector
Cable
Length100 cm
Dimensions40 mm x 30 mm x 22 mm

Documents: VB6-240

ManualsLanguageFile TypeFile Size
Manual Barcode scanner VB6-240ENGPDF2465 KB

Approvals+Certificates: VB6-240

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-3633PDF599 KB