General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.9 W |
Power consumption | max. 2.8 W |
Input |
Connection | terminals 1+, 3-; 4+, 6- |
Input signal | 0/4 ... 20 mA |
Available voltage | ≥ 16 V at 20 mA, terminals 1+, 3 |
Output |
Connection | terminals 7-, 8+; 10-, 11+ |
Load | output resistance: 500 Ω |
Output signal | 0/2 ... 10 V |
Ripple | max. 25 mV |
Transfer characteristics |
Deviation | at 20 °C (68 °F), 0/2 ... 10 V ≤ 10 mV incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
| Influence of ambient temperature | ≤ 20 ppm/K |
Frequency range | field side into the control side: band width with 1 Vpp signal 0 ... 7.5 kHz (-3 dB) safe area to hazardous area: band width with 1 VSS signal 0.3 ... 7.5 kHz (-3 dB) |
Rise time | 20 µs |
Settling time | 200 µs |
De-energized delay | 20 µs |
Galvanic isolation |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Output/Output | functional insulation, rated insulation voltage 50 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 150 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 99 ATEX 7025 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD, I (M1), [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2] |
| Input | Ex ia IIC |
| Voltage | 25.2 V |
| Current | 93 mA |
| Power | 0.586 W |
Supply | |
| Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) |
Certificate | TÜV 99 ATEX 1499 X , observe statement of conformity |
| Marking | II 3G Ex nA II T4 [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
| Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2007, EN 60079-15:2005, EN 61241-11:2006 |
International approvals |
UL approval | |
| Control drawing | 116-0173 (cULus) |
IECEx approval | IECEx BAS 04.0015
|
| Approved for | [Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |