Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.8 W | |
Power consumption | max. 2.7 W | |
Input | ||
Connection side | field side | |
Connection | terminals 1+, 3-; 4+, 6- | |
Input signal | 0/4 ... 20 mA | |
Available voltage | ≥ 16 V at 20 mA, terminals 1+, 3 | |
Output | ||
Connection side | control side | |
Connection | terminals 7-, 8+; 10-, 11+ | |
Load | output resistance: 500 Ω | |
Output signal | 0/2 ... 10 V | |
Ripple | max. 25 mV | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/2 ... 10 V ≤ 10 mV incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage | |
Influence of ambient temperature | ≤ 20 ppm/K | |
Frequency range | field side into the control side: band width with 1 Vpp signal 0 ... 7.5 kHz (-3 dB) safe area to hazardous area: band width with 1 VSS signal 0.3 ... 7.5 kHz (-3 dB) |
|
Rise time | 20 µs | |
Settling time | 200 µs | |
De-energized delay | 20 µs | |
Galvanic isolation | ||
Output/power supply | functional insulation, rated insulation voltage 50 V AC | |
Output/Output | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 99 ATEX 7025 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
Voltage | 25.2 V | |
Current | 93 mA | |
Power | 0.586 W | |
Supply | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 [device in zone 2] | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | IECEx BAS 04.0015 IECEx CML 15.0055X |
|
Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I Ex nA IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manual | ENG | 557 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1644 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia SIMTARS | ANZEx 10.2002X | ALL | 359 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 04.0015X | ALL | LINK | --- |
CML IECEx Certificate of Conformity Zone 2 | IECEx CML 15.0055X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
DNV Marine | TAA00001WX | ALL | 114 KB | |
Europe Baseefa ATEX Category (1) GD | BAS 99 ATEX 7025X | ALL | 3124 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
India PESO (India) CCOE | A/P/HQ/MH/104/3770 (P345749) | ALL | 551 KB | |
Japan TIIS | TC16175 | ALL | 2034 KB | |
Korea KOSHA | 12-AV4BO-0438 | ALL | 283 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20140902 - E106378 RepRef 20011030 | ALL | 429 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
exida Functional Safety Assessment Summary | P+F 05/09-21 R024 | ALL | 349 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 1092 KB |