Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Output 4 ... 20 mA |
Supply | ||
---|---|---|
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 0.8 W | |
Power consumption | max. 1.2 W | |
Input | ||
Connection | terminals 1+, 3- | |
Input signal | 4 ... 20 mA | |
Available voltage | at 20 mA: approx. 16.5 V at 200 Ohm Output load dependent on output load: U = 19.65 - (16.5 x 10-3 x RB); with RB = output load in Ohm |
|
Output | ||
Connection | terminals 8-, 9+, 10-, 11+ | |
Output signal | 4 ... 20 mA , max. load 500 Ohm, with HART ≥ 230 Ohm | |
Ripple | max. 75 µA ss | |
Transfer characteristics | ||
Deviation | ≤ 20 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage | |
Frequency range | field side into the control side: bandwidth with 1 mApp signal 0 ... 12 kHz (-1 dB); 0 ... 30 kHz (-6 dB) safe area to hazardous area: band width with 1 VSS signal 1 ... 12 kHz (-1 dB); 1 ... 30 kHz (-6 dB) |
|
Rise time | 40 µs | |
De-energized delay | 40 µs | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | on request | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 150 g | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | BAS 00 ATEX 7127 ; for additional certificates refer to the approval list | |
Group, category, type of protection | [EEx ia] IIC (Tamb = 60 °C) | |
Directive conformity | Standards | |
Directive 94/9/EC | on request |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 3685 KB |