Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Output 4 ... 20 mA |
Supply | ||
---|---|---|
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.3 W | |
Power consumption | max. 1.7 W | |
Input | ||
Connection | terminals 1+, 3- | |
Input signal | 4 ... 20 mA | |
Available voltage | approx. 16.5 V at 20 mA | |
Output | ||
Connection | terminals 9+, 10-, 11+ | |
Output signal | 4 ... 20 mA , max. load 1000 Ω , for HART ≥ 230 Ω | |
Ripple | ≤ 0.05 % of output signal range | |
Transfer characteristics | ||
Deviation | ≤ 0.03 % of output signal range (voltage output) ≤ 0.05 % of output signal range (current output) |
|
Frequency range | field side into the control side: bandwidth with 1 mApp signal 0 ... 40 kHz (-1 dB); 0 ... 100 kHz ( safe area to hazardous area: band width with 1 VSS signal 0 ... 40 kHz (-1 dB); 0 ... 100 kHz ( |
|
Rise time | 10 µs | |
De-energized delay | 10 µs | |
Directive conformity | ||
Electromagnetic compatibility | Standards | |
Directive 89/336/EEC | EN 61326, EN 50081-2, NE 21 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 150 g | |
Data for application in connection with hazardous areas | ||
Certificate of conformity | BASEEFA No. Ex-89C2093 ; for additional certificates see www.pepperl-fuchs.com | |
Group, category, type of protection | [EEx ia] IIC (Tamb = 60 °C) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |