Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Input 0/4 mA ... 20 mA Output 0/4 mA ... 20 mA (current sink) |
Supply | ||
---|---|---|
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power consumption | 1.9 W | |
Input | ||
Connection | terminals 1+, 2-, 3 or 5-, 6+ | |
Input signal | 0/4 ... 20 mA | |
Input resistance | max. 64 Ω terminals 2-, 3 | |
Available voltage | ≥ 15.7 V at 20 mA terminals 1+, 3 | |
Output | ||
Connection | terminals 7+, 8-, 9- | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA rms | |
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
External supply (loop) | 30 V DC | |
Transfer characteristics | ||
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 20 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
|
Influence of ambient temperature | 0.4 µA/K | |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
|
Galvanic isolation | ||
Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Output/power supply | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN 61326, EN 50081-2 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 200 g | |
Dimensions | 20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) | |
Height | 118 mm | |
Width | 20 mm | |
Length | 115 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 99 ATEX 7060 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC (-20 °C ≤ Tamb ≤ 60 °C) | |
Input | EEx ia IIC | |
Supply | ||
Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) | |
Equipment | terminals 1+, 3- | |
Voltage | 25.4 V | |
Current | 86.8 mA | |
Power | 551 mW | |
Internal capacitance | 12 nF | |
Internal inductance | 0 mH | |
Equipment | terminals 2-, 3 | |
Current | 115 mA | |
Voltage | 3.5 V | |
Current | 74 mA | |
Power | 64 mW | |
Equipment | terminals 1+, 2 / 3- | |
Voltage | 25.4 V | |
Current | 115 mA | |
Power | 584 mW | |
Equipment | terminals 5-, 6+ | |
Voltage | 30 V | |
Current | 115 mA | |
Voltage | 8.7 V | |
Current | terminal 6: 0 mA terminal 5: 33 mA |
|
Certificate | TÜV 99 ATEX 1499 X , observe statement of conformity | |
Marking | II 3G EEx nA II T4 | |
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50020, EN 50021 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet KFD2-STC4-Ex1-Y112669 | 156 KB | |
Datenblatt KFD2-STC4-Ex1-Y112669 | 157 KB |
Certificates | File Type | File Size |
---|---|---|
Baseefa IECEx Certificate of Conformity | LINK | --- |
Europe DEKRA EXAM ATEX Category (M1) | 1310 KB | |
Europe TUV Nord ATEX Category 3 G | 1999 KB | |
exida Functional Safety Assessment | 147 KB |