General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 11+, 12- |
Rated voltage | 20 ... 35 V DC |
Ripple | < 20 µAeff |
Power consumption | approx. 1.8 W |
Input |
Connection | terminals 1+, 2-, 3 |
Open loop voltage | approx. 18 V terminals 1+, 2- |
Input resistance | approx. 220 Ω terminals 2-, 3 |
Available voltage | ≥ 16 V at 25 mA terminals 1+, 2- ; ≥ 12 V at 20 mA terminals 1+, 3 |
Output |
Connection | terminals 7-, 8+, 9- |
Load | ≤ 1 kΩ |
Output signal | 0 ... 20 mA |
Ripple | max. 20 µA ss |
Available voltage | 20 V DC |
Transfer characteristics |
Deviation | |
| After calibration | ≤ ± 10 µA incl. non-linearity and load fluctuations |
| Influence of ambient temperature | ≤ ± 0.2 µA / K in the range of 273 K ... 333 K; ± 1.0 µA in the range of 253 K ... 273 K |
Rise time | approx. 50 µs; load = 250 Ω |
De-energized delay | approx. 50 µs; load = 250 Ω |
Galvanic isolation |
Output/power supply | functional insulation acc. to EN 50178, rated insulation voltage 253 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Electromagnetic compatibility | EN 50081-2, EN 50082-2, NE 21, IEC 801-4, 801-5 and 801-6, intensity level 3 |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 100 g |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) |
| Height | 107 mm |
| Width | 20 mm |
| Length | 115 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 00 ATEX 7164 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [EEx ia] IIC (-20 °C ≤ Tamb ≤ 60 °C) [circuit(s) in zone 0/1/2] |
| Equipment | terminals 1, 2, 3 terminals 1, 2 terminals 1, 3 terminals 3, 2 |
| Input | EEx ia IIC |
| Voltage | 20 V 20 V 20 V 4.3 V |
| Current | 115 mA 93 mA 56 mA 22 mA |
| Power | 0.624 W 0.6 W 0.36 W 0.024 W |
Supply | |
| Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) |
Output | |
| Maximum safe voltage | 250 V eff (Attention! The rated voltage can be lower.) |
Certificate | TÜV 02 ATEX 1797 X , observe statement of conformity |
| Marking | II 3G EEx nA II T4 [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
| Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020, EN 50021 |