Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Data carrier MTM-C2

MTM-C2
  • Memory 574 bit plus 8-digit decimal number as fix code
  • Battery life expectancy 6-10 years
  • Battery life independent of the read/write operations
  • Rugged housing
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MTM-C2

Product Description
Data carrier
General specifications
Operating frequency2.435 ... 2.465 GHz , channel separation 300 kHz
Memory
Memory capacity606 Bit R/W (584 bits available for user data)
8-digit decimal number as fixcode
Battery lifetypically 6 years
Compliance with standards and directives
Directive conformity
R&TTE Directive 1995/5/ECEN 60950, IEC 60215, ETS 300683, ETS 300440
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Shock and impact resistanceshock: 500 G, 1 ms on all 3 spatial axes 100x according to IEC 68-2-27
impact: 40 G, 6 ms on all 3 spatial axes 1000x according to IEC 68-2-29 Eb
Mechanical specifications
Degree of protectionIP67 according to EN 60529
Material
HousingPolymer
Mass60 g
Dimensions
Height8 mm
Width58 mm
Length90 mm

Classifications

SystemClasscode
ECLASS 13.027280402
ECLASS 12.027280402
ECLASS 11.027280402
ECLASS 10.0.127280402
ECLASS 9.027280402
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002996
ETIM 8.0EC002996
ETIM 7.0EC002996
ETIM 6.0EC002996
ETIM 5.0EC002996
UNSPSC 12.143211710

Details: MTM-C2

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …