Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 125 kHz | |
Transfer rate | 2 kBit/s | |
Memory | ||
Chip Type | EM4450 Titan (EM Microelectronic) | |
Type/Size | EEPROM 928 Bit ROM 32 Bit |
|
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 10 years at 55 °C (131 °F) | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -55 ... 95 °C (-67 ... 203 °F) | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Material | ||
Housing | Epoxy (black) | |
Dimensions | ||
Height | 1.6 mm | |
Diameter | 100 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |