Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 2.435 ... 2.465 GHz , channel separation 300 kHz | |
Memory | ||
Memory capacity | 606 Bit R/W (584 bits available for user data) 8-digit decimal number as fixcode |
|
Battery life | typically 5 ... 7 years | |
Directive conformity | ||
Electromagnetic compatibility | ||
R&TTE Directive 1995/5/EC | EN 60950-1:2006 EN 301489-3:2000 EN 300440:2001 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Material | ||
Housing | Polymer | |
Installation | ||
In air | yes | |
Mass | 60 g | |
Dimensions | ||
Height | 8 mm | |
Width | 58 mm | |
Length | 90 mm | |
Construction type | Rectangular type |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |