Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IPC03-20K6 10pcs
Product Description |
Data carrier |
General specifications |
Operating frequency | 125 kHz |
Transfer rate | 2 kBit/s |
Color | green |
Memory |
Chip Type | EM4450 Titan (EM Microelectronic) |
EEPROM | 928 Bit |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | > 10 years |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 300330 |
RoHS | |
| Directive 2011/65/EU (RoHS) | IEC/EN 63000 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 18000-2 |
Ambient conditions |
Ambient temperature | -20 ... 80 °C (-4 ... 176 °F) |
Storage temperature | -20 ... 80 °C (-4 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Material | |
| Housing | PC (Polycarbonate) |
Installation | |
| In air | yes |
Dimensions | |
| Height | 5 mm |
| Width | 35 mm |
| Length | 46.5 mm |
| Diameter | 35 mm |
Construction type | Key fob |
Note | Packaging unit, 10-piece |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IPC03-20K6 10pcs
Approvals:
IPC03-20K6 10pcs