Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Code carrier |
General specifications | ||
---|---|---|
Operating frequency | 2.435 ... 2.465 GHz , channel separation 300 kHz | |
Memory | ||
Memory capacity | an 8-digit decimal number as fixcode and 32-bit checksum | |
Battery life | typically 6 years | |
Directive conformity | ||
Electromagnetic compatibility | ||
R&TTE Directive 1995/5/EC | EN 60950, IEC 60215, ETS 300683, ETS 300440 | |
Ambient conditions | ||
Ambient temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Storage temperature | -20 ... 85 °C (-4 ... 185 °F) | |
Shock and impact resistance | shock: 500 G, 1 ms on all 3 spatial axes 100x according to IEC 68-2-27 impact: 40 G, 6 ms on all 3 spatial axes 1000x according to IEC 68-2-29 Eb |
|
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Material | ||
Housing | Polymer | |
Installation | ||
In air | yes | |
Mass | 15 g | |
Dimensions | ||
Height | 3 mm | |
Width | 54 mm | |
Length | 86 mm | |
Construction type | Rectangular type |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
The code carrier can still be safely read from a distance of more than 3 m, even when several code carriers are located in the read zone.
Each code carrier is delivered ex works with an invariable and unique 8-digit decimal number and a 32-bit test check sum which detects the data carrier unambiguously and thus unmistakably. An ecologically friendly lithium cell assures a long action time regardless of the number of read processes. Towards the end of the capacity, one bit which can be evaluated by means of the read/ write device during the next data transfer, is set in the status register of the code carrier.
The MTO-C1 code carrier can either be fixed with a clip, a card retainer, magnetically or with adhesive tape. In addition, it is provided with holes for M3 screws .
The code carrier is vibration resistant, corrosion resistant, UV-stable, waterproof and resistant to chemicals.
Datasheet | File Type | File Size |
---|---|---|
Datasheet MTO-C1 | 254 KB | |
Datenblatt MTO-C1 | 257 KB |