Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 125 kHz | |
Transfer rate | 2 kBit/s | |
Memory | ||
Chip Type | Q5 (Atmel) | |
Type/Size | EEPROM 40 bit fixcode free programmable |
|
Read cycles | unlimited | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 301489-1:2010 EN 301489-3:2003 EN 300220-2:2010 |
|
Standard conformity | ||
Electromagnetic compatibility | EN 301489-1:2010 EN 301489-3:2003 EN 300220-2:2010 |
|
Degree of protection | EN 60529:2000 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Housing | ROYALPLAST, transparent, soft | |
Dimensions | ||
Height | 2 mm | |
Diameter | 50 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet IPC11-50CD | 107 KB | |
Datenblatt IPC11-50CD | 108 KB |