Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IQC43-30
Product Description |
Data carrier |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 106 kBit/s |
Memory |
Chip Type | MF1 S7009 (NXP) |
EEPROM | 3440 Byte |
UID | 56 Bit |
Memory organization | 16 bytes/block |
Read cycles | unlimited |
Write cycles | > 100000 |
Data retention period | 10 years |
Directive conformity |
Electromagnetic compatibility | |
| R&TTE Directive 1995/5/EC | EN 301489-1:2004, EN 301489-3:2002 EN 300330-1:2010, EN 300330-2:2006
|
Standard conformity |
Electromagnetic compatibility | EN 300330-1:2010, EN 300330-2:2006 EN 301489-1:2004, EN 301489-3:2002 |
Degree of protection | EN 60529:2000 |
RFID | ISO/IEC 14443-2:2010, ISO/IEC 14443-3:2001 |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Degree of protection | IP68 |
Material | Thermoplastic polyester |
Installation | |
| In air | yes |
Mass | 4 g |
Dimensions | |
| Height | 3 mm |
| Diameter | 30 mm |
Construction type | Cylindrical |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IQC43-30
Product Documentation:
IQC43-30
Approvals:
IQC43-30
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
EU | PF12CERT2479 | ALL | PDF | 55 KB
|