Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 106 kBit/s | |
Memory | ||
Chip Type | MF1 S5009 (NXP) | |
EEPROM | 752 Byte | |
UID | 56 Bit | |
Memory organization | 16 bytes/block | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 10 years | |
Directive conformity | ||
Electromagnetic compatibility | ||
R&TTE Directive 1995/5/EC | EN 300330-2:2010 V1.5.1 | |
Standard conformity | ||
Electromagnetic compatibility | EN 300330-1:2010 V1.7.1 EN 300330-2:2010 V1.5.1 |
|
Degree of protection | EN 60529:2000 | |
RFID | ISO/IEC 14443-2:2010, ISO/IEC 14443-3:2001 | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | PVC | |
Installation | ||
In air | yes | |
Dimensions | ||
Height | 0.8 mm | |
Width | 54 mm | |
Length | 85.6 mm | |
Construction type | Card |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |