Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data carrier |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 106 kBit/s | |
Memory | ||
Chip Type | MF1 S7009 (NXP) | |
EEPROM | 3440 Byte | |
UID | 56 Bit | |
Memory organization | 16 bytes/block | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 10 years | |
Directive conformity | ||
Electromagnetic compatibility | ||
R&TTE Directive 1995/5/EC | EN 301489-1:2004, EN 301489-3:2002 EN 300330-1:2010, EN 300330-2:2006 |
|
Standard conformity | ||
Electromagnetic compatibility | EN 300330-1:2010, EN 300330-2:2006 EN 301489-1:2004, EN 301489-3:2002 |
|
Degree of protection | EN 60529:2000 | |
RFID | ISO/IEC 14443-2:2010, ISO/IEC 14443-3:2001 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Material | Thermoplastic polyester | |
Installation | ||
In air | yes | |
Mass | 12 g | |
Dimensions | ||
Height | 3 mm | |
Diameter | 50 mm | |
Construction type | Cylindrical |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU | PF12CERT2479 | ALL | 55 KB |