Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Read/write head |
General specifications | ||
---|---|---|
Operating frequency | 2.45 GHz ± 200 kHz | |
Transfer rate | 76.8 kBit/s | |
Emitted power | 10 mW (10 dBm) | |
Operating distance | 0.2 ... 2 m , maximum 4 m | |
Indicators/operating means | ||
LED Tx | communication | |
LED OK | Power on | |
Ambient conditions | ||
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Shock and impact resistance | 50 g, 11 ms, in all 3 spatial axes, with 3 positive and negative accelerations on each, according to IEC 68-2-27 and IEC 68-2-47 | |
Mechanical specifications | ||
Degree of protection | IP65 according to EN 60529 | |
Connection | 0.3 m cable securely connected to head, max. length 1200 m, extension cable as accessory |
|
Material | ||
Housing | PBT | |
Installation | ||
Distance between two heads | 8 m at operating distance 2 m | |
Mass | approx. 1200 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |