Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Operating frequency | 2.435 ... 2.465 GHz , 100 ID-channels channel separation 300 kHz |
|
Transfer rate | read: 4 kBit/s , 16 kBit/s write: 4 kBit/s |
|
Operating distance | maximum: 4 m | |
Memory | ||
Type/Size | flash EEPROM 3 x 128 kByte SRAM 128 kByte |
|
Electrical specifications | ||
Rated operating voltage | 20 ... 28 V DC selectable via Jumper 10 ... 14 V DC | |
Current consumption | at 24 V: 150 mA at 12 V: 500 mA |
|
Interface 1 | ||
Physical | RS 232 | |
Protocol | ASCII | |
Interface 2 | ||
Physical | RS 232 or RS 485; for RS 485: full- (4-wire) or half-duplex (2-wire) |
|
Protocol | ASCII | |
Transfer rate | ≥ 1.2; ≤ 38.4 kBit/s default setting: 9.6 kBit/s |
|
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 60950, IEC 60215, ETS 300683, ETS 300440 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP43 according to EN 60529 | |
Material | front: polycarbonate back face: high grade steel |
|
Mass | 1.9 kg | |
Dimensions | 263 mm x 176 mm x 54 mm (W x H x D) |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet MTT-S3 | 76 KB | |
Datenblatt MTT-S3 | 88 KB |
Manuals | File Type | File Size |
---|---|---|
Manual IDENT-M System T *-S3 | 2241 KB | |
Handbuch IDENT-M System T *-S3 | 1337 KB |