Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
MVH2000-F15-2.40
Product Description |
Read/write head |
General specifications |
Operating frequency | 2.40 GHz ± 200 kHz |
Transfer rate | 76.8 kBit/s |
Emitted power | 10 mW (10 dBm) |
Indicators/operating means |
LED Tx | communication |
LED OK | Power on |
Compliance with standards and directives |
Standard conformity | |
| Electromagnetic compatibility | EN 61326, EN 301489-1, EN 301489-3, EN 300440-1 |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Shock and impact resistance | 50 g, 11 ms, in all 3 spatial axes, with 3 positive and negative accelerations on each, according to IEC 68-2-27 and IEC 68-2-47 |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 0.3 m cable securely connected to head, max. length 1200 m, extension cable as accessory |
Material | |
| Housing | PBT |
Installation | |
| Distance between two heads | 8 m at operating distance 2 m |
Mass | approx. 1200 g |
Dimensions | |
| Height | 40.5 mm |
| Width | 140 mm |
| Length | 140 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
MVH2000-F15-2.40
Datasheet:
MVH2000-F15-2.40