Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
IQT-18GM-R4-V1-Y911215
Product Description |
Read/write station |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 26 kBit/s |
Sensing range | |
| Read distance | 0 ... 55 mm |
| Write distance | 0 ... 55 mm |
| Width | max. 45 mm |
UL File Number | E87056 |
Indicators/operating means |
LED green/yellow | Multihole-LED: green: power on green flashing: read/write attempt performed yellow: data carrier detected |
Electrical specifications |
Rated operating voltage | 20 ... 30 V DC , ripple 10 %SS , PELV |
Power consumption | ≤ 1.2 W |
Supply | From clean power source with 5 W slow blow fuse |
Interface |
Physical | RS-485 point-to-point connection |
Protocol | ASCII |
Transfer rate | 9600 Bit/s default, programmable 1200 Bit/s to 38400 Bit/s |
Cable length | ≤ 3 m |
Compliance with standards and directives |
Directive conformity | |
| R&TTE Directive 1995/5/EC | EN 301489-1 V1.8.1 (2008-04), EN 301489-3 V1.4.1 (2002-08), EN 300330-2 V1.3.1 (2006-04), EN 60950-1:2006 |
Standard conformity | |
| Electromagnetic compatibility | EN 61326 |
| Degree of protection | EN 60529 |
| RFID | ISO/IEC 15693-2:2006 , ISO/IEC 15693-3:2009 , ISO/IEC 18000-3 |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | connector M12 x 1 |
Material | |
| Housing | PBT/stainless steel |
| Encapsulation compound | CY 221/HY 2966 |
Installation | non-flush |
| Distance between two heads | ≥ 80 mm
|
Mass | approx. 40 g |
Dimensions | |
| Length | 61 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IQT-18GM-R4-V1-Y911215
Datasheet:
IQT-18GM-R4-V1-Y911215
Documents:
IQT-18GM-R4-V1-Y911215
CAD+CAE:
IQT-18GM-R4-V1-Y911215
Associated Products:
IQT-18GM-R4-V1-Y911215
Accessories |
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|