Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Read/write device |
General specifications | ||
---|---|---|
Description | Stand alone read head, 2.45 GHz, read distance up to 6 m, write distance up to .25 m | |
Operating frequency | 2.402 ... 2.482 GHz Frequency Hopping (FHSS) 2.400 ... 2.484 GHz | |
Transfer rate | read: , 16 kBit/s write: 4 kBit/s |
|
Emitted power | 10 mW | |
Operating distance | Read 0.5 ... 6 m Write 0.25 m | |
Memory | ||
Type/Size | Flash 16 MByte RAM 32 MByte |
|
Electrical specifications | ||
Rated operating voltage | 10 ... 30 V DC | |
Current consumption | at 24 V: 150 mA at 12 V: 500 mA |
|
Interface | ||
Physical | Ethernet | |
Protocol | TCP/IP | |
Transfer rate | 10/100 Mbit/s | |
Interface 1 | ||
Physical | RS 232 | |
Protocol | ASCII | |
Interface 2 | ||
Physical | RS 485: full- (4-wire) or half-duplex (2-wire) | |
Protocol | ASCII | |
Transfer rate | 1.2 kBit/s ... 115.2 kBit/s standard setting: 9.6 kBit/s |
|
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 60950, IEC 60215, ETS 300683, ETS 300440 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | PC-PBT | |
Mass | 3 kg | |
Dimensions | 290 mm x 165 mm x 56 mm (W x H x D) |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Product information | Language | File Type | File Size |
---|---|---|---|
Programming instructions for Mini Memory Monitor software | ENG | 342 KB | |
Manuals | |||
Manual | ENG | 7224 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Configuration and diagnostic software for P+F Monitor firmware / Software Tool_a | ZIP | 4476 KB |