Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Reference target | receiver | |
Light type | 880 nm IR light | |
Upper limit of the sensing range | 250 mm | |
Ambient light limit | ≤ 10000 Lux sun light ≤ 3000 Lux halogen light |
|
Indicators/operating means | ||
LED yellow | switching state, flushing: pre-fault indication | |
Electrical specifications | ||
Rated operating voltage | 10 ... 30 V DC , residual ripple 20 % UB | |
No-load supply current | 15 mA (device) | |
Time delay before availability | 20 ms | |
Output | ||
Output type | 1 switch output E2, PNP, NO | |
Rated operating current | 100 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2 V | |
Switch-on delay | 3 ms | |
Switching frequency | ≤ 250 Hz | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | V3 connector (M8 x 1), 3 pin | |
Material | ||
Housing | Stainless steel 1.4305 / AISI 303 | |
Optical face | Scratch resistant mineral glass lens | |
Mass | 18 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |