Serviceline Industrial Sensors
Sales phone: 0161 622 6308
Tech phone: 0161 622 6311
Fax: 0161 624 6537
Serviceline Explosion Protection
Sales phone: 0161 622 6309
Tech phone: 0161 622 6313
Fax: 0161 624 6537

Montage

Mounting solutions for VisuNet

The VisuNet Remote Monitors and Panel-PCs are designed for wall-fastening, (flush mount or direct mount), for housing or into a cabinet in the field. If the optional stainless steel housing AGx is selected, there are several additional mounting accessories available for wall, floor, desktop and ceiling mount of the VisuNet Remote Monitors and Panel-PCs.

 

 

 

Flush Mount
This is the basic version of all VisuNet Remote Monitors and Panel PCs. No additional equipment for VisuNet is necessary.

back to top

 

Direct Wall Mount
If the VisuNet comes with the AGx stainless steel housing, a thin wall adaptor is available for direct wall mount of the VisuNet AGx housing.

back to top

 

Floor Mount: Pedestal5
If the VisuNet comes with the optional AGx stainless steel housing, a stainless steel pole for floor mount is deliverable as option. The available versions are fixed, turnable and tiltable.

back to top



Desktop Mount: Pedestal5 short
If the VisuNet comes with the optional AGx stainless steel housing, a short stainless steel pole for desktop mount is deliverable as option. The available versions are fixed or turnable.

back to top

 

Wall Mount: SupportArm5
If the VisuNet comes with the optional AGx stainless steel housing, a stainless steel elbow shaped support arm for wall mount is deliverable as option. The available versions are fixed, turnable and tiltable. The basic arms lengths are 500mm x 550mm.

back to top

 

Ceiling Mount: Ceiling5
If the VisuNet comes with the optional AGx stainless steel housing, a stainless steel pole for ceiling mount is deliverable as option. The available versions are fixed, turnable and tiltable. The basic version is designed for a 3m high ceiling, other lengths on request
turnable and tiltable. The basic version is designed for a 3m high ceiling, other lengths on request.

 

back to top