Serviceline Industrial Sensors
Sales phone: 0161 622 6308
Tech phone: 0161 622 6311
Fax: 0161 624 6537
Serviceline Explosion Protection
Sales phone: 0161 622 6309
Tech phone: 0161 622 6313
Fax: 0161 624 6537

Displays

Variants and displays for VisuNet PC

Choose VisuNet PC in your preferred display variant:

VisuNet PC415: Panel-PC with 15” TFT display

The VisuNet PC415 is a 15” Panel PC with TFT display in XGA resolution and a stainless steel front plate. An optional touch screen version is available. It comes with an Intel 1.8 GHz Pentium M processor and Windows XP operating system.

The VisuNet Panel PC is used with SCADA software for process visualization or with any other PC based application in the field. With its different serial interfaces (Ethernet, RS232, RS422, TTY, USB) it can be connected to the process environment and to host networks.

The VisuNet PC415 Panel PC can be used in harsh industrial environments, is IP66 protected, and is certified for hazardous zones 1 and zone 21 according ATEX, IEC, NEPSI and GOST R. It incorporates communication ports for industrial and I.S. barcode readers, RFID readers, and other serial communication devices. The VisuNet PC415 is direct powered by 24V DC (Ex e).

Back to top


VisuNet PC415 high brightness: Panel-PC with 15” TFT high brightness display (600 cd/m²)

The VisuNet PC415 with high brightness is a 15” Panel PC with a 600cd/m² TFT display in XGA resolution and a stainless steel front plate. An optional touch screen version is available. It comes with an Intel 1.8 GHz Pentium M processor and Windows XP operating system.

The VisuNet Panel PC is used with SCADA software for process visualization or with any other PC based application in the field. With its different serial interfaces (Ethernet, RS232, RS422, TTY, USB) it can be connected to the process environment and to host networks.

The VisuNet PC415 Panel PC can be used in harsh industrial environments, is IP66 protected, and is also certified for hazardous zones 1 and zone 21 according ATEX, IEC, NEPSI and GOST R. It incorporates communication ports for industrial and I.S. barcode readers, RFID readers, and other serial communication devices. The VisuNet PC415 high brightness is direct powered by 24V DC (Ex e).

Back to top

VisuNet PC419: Panel-PC with 19” TFT display

The VisuNet PC419 is a 19” Panel PC with TFT display in SXGA resolution and a stainless steel front plate. An optional touch screen version is available. It comes with an Intel 1.8 GHz Pentium M processor and Windows XP operating system.

The VisuNet PC is used with SCADA software for process visualization or with any other PC based application in the field. With its different serial interfaces (Ethernet, RS232, RS422, TTY, USB) it can be connected to the process environment and to host networks.

The VisuNet PC419 Panel PC can be used in harsh industrial environments, is IP66 protected, and is also certified for hazardous zones 1 and zone 21 according ATEX, IEC, NEPSI and GOST R. It incorporates communication ports for industrial and I.S. barcode readers, RFID readers, and other serial communication devices. The VisuNet PC419 is direct powered by 24V DC (Ex e).

Back to top