Serviceline Industrial Sensors
Sales phone: 0161 622 6308
Tech phone: 0161 622 6311
Fax: 0161 624 6537
Serviceline Explosion Protection
Sales phone: 0161 622 6309
Tech phone: 0161 622 6313
Fax: 0161 624 6537

Retroreflective sensor ML100-6-5052

ML100-6-5052
  • User-friendliest photoelectric sensor series for standard applications
  • Miniature design
  • Not sensitive to ambient light
  • Metal-reinforced fastening holes
  • Additional resistance 10 kOhm
  • Version with infrared light

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ML100-6-5052

Product Description
Retroreflective sensor without polarization filter
General specifications
Effective detection range0 ... 7.5 m
Reflector distance0.1 ... 7.5 m
Threshold detection range9 m
Reference targetH50 reflector
Light sourceIRED
Light typemodulated infrared light
Polarization filterno
Diameter of the light spotapprox. 650 mm at a distance of 9 m
Opening angleapprox. 4 °
Optical facefrontal
Ambient light limitEN 60947-5-2:2007+A1:2012
Functional safety related parameters
MTTFd860 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green: power on LED yellow: switching state
Control elementssensitivity adjustment
Control elementsLight-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 20 mA
Output
Switching typeThe switching type of the sensor is adjustable. The default setting is: light-on
Signal output1 PNP, short-circuit protected, with 10 kOhm pull-down-resistor ; reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequency500 Hz
Response time1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source or listed Power Supply with a limited voltage output with (maybe integrated) fuse (max. 3.3 A according UL248), Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-30 ... 60 °C (-22 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connectionfixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 30 g
Tightening torque, fastening screws0.6 Nm
Dimensions
Height31 mm
Width11 mm
Depth20 mm
Cable length0.5 m

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML100-6-5052

The optical sensors of this series are suitable for both standard and demanding applications.

The series features a miniature housing design, two M3 metal-threaded mounting holes and a highly visible LED status indicator.

Each device is equipped with a sensitivity adjuster and a light-on/dark-on changeover switch for increased flexibility.

A wide variety of versions are available in both infrared light and red light with PowerBeam for easy alignment.

Special versions with BlueBeam are suitable for challenging applications like those in the solar and battery industries.

Datasheet: ML100-6-5052

DatasheetFile TypeFile Size
Datasheet ML100-6-5052PDF1108 KB
Fiche de données ML100-6-5052PDF1112 KB
Datenblatt ML100-6-5052PDF1113 KB
Hoja de datos ML100-6-5052PDF1113 KB

Documents: ML100-6-5052

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF422 KB

Approvals+Certificates: ML100-6-5052

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationLINK---
USA UL E87056PDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF311 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF230 KB

Associated Products: ML100-6-5052

Accessories
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for ML100 series, Mounting bracketfa
Mounting aid for ML100 series, Mounting bracketfa
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa
Mounting aid for ML100 series, Mounting bracketfa
Mounting aid for ML100 series, Mounting bracketfa
Mounting aid for ML100 seriesfa
Mounting aid for ML100 seriesfa
Reflector with screw fixingfa
Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
Reflector, rectangular 51 mm x 61 mm, mounting holes, fixing strapfa
Reflective tape 100 mm x 100 mmfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...