Neoception Asset Tracker

Smart Maintenance with Cloud-Based RFID Solution

Reduce Downtime with Neoception Asset Tracker

Preventative Maintenance

Preventative Maintenance

The Neoception Asset Tracker simply and efficiently tracks assets that require regular maintenance. Customized alerts inform service staff as soon as defined threshold values are reached.
Cloud-based System

Cloud-Based System

All process data is stored in the Neoception cloud, making vital information accessible 24/7 via smartphones, tablets, and PCs—worldwide. Also, benefit from regular updates via the Neoception cloud.
Easy Installation

Easy Installation

The solution consists of only a handful of components, is easy to install, and does not require complex integration. New assets can be easily added.
Increased Efficiency

Increased Efficiency

The Neoception Asset Tracker allows precise maintenance, reducing downtimes and increasing plant efficiency.

How Does it Work?

The Neoception Asset Tracker is a cloud-based asset management system that combines RFID technology from Pepperl+Fuchs with a gateway and innovative software services from Neoception. Plant assets are equipped with RFID tags so they can be easily tracked at a defined point in the process. For this identification task, a variety of RFID read/write heads are available to meet your individual needs.

Neo Asset Tracker

A gateway transmits the tracked information to the Neoception cloud. The Neoception software analyzes the data and indicates the number of times an asset has cycled through the process. You will receive customized alerts once the preconfigured threshold value has been reached so inspection and maintenance can be scheduled on time.

Your benefit: you can buy Neoception software as a service. This means you will only pay for the service you actually use.

Three Components

RFID technology from Pepperl+Fuchs
Gateway to connect RFID technology and cloud
Neoception software as a service

Application Examples

Electroplating
Countless parts are electroplated every day—this process involves dipping the parts into tanks of chemicals. Over time, material builds up on the dipping hardware, so regular inspection is required to monitor their condition. With the Neoception Asset Tracker, the dipping hardware is equipped with tags and tracked every time it cycles through the galvanizing process. As soon as the hardware has completed a defined number of cycles, the operator will be alerted so he can schedule maintenance in advance.
Concrete Molding
When concrete blocks and slabs are molded, liquid concrete is poured into forms made of wood. As soon as the concrete is dry, it is removed from the form, which will then be used for the next concrete block. Over time, the wooden forms have to be replaced to ensure the quality of the concrete blocks. But, how do you know when they have to be replaced? RFID technology tracks how often a wooden form has been used for forming concrete. Without manual counting, the Neoception Asset Tracker will indicate when inspection is needed.
Rollercoaster
Rollercoasters complete countless laps every day—of course, rollercoaster cars also wear out and need maintenance from time to time. To make rollercoaster operators lives easier, the Neoception Asset Tracker helps identify maintenance needs. Every rollercoaster car is equipped with an RFID tag so it can be tracked every time it passes a certain point. As soon as a car has completed a defined number of laps, an alert will be triggered to indicate the need for inspection.
What’s Your Application?
Do you need an efficient solution for tracking when your plant or application assets need maintenance? You are just a few steps away. Contact us! We will be happy to help.

A Perfect Match

Software and Cloud Services from Neoception

Neoception develops innovative software solutions and industrial IIoT services that are tailored to customers' individual business processes and requirements. With this service, Neoception ensures that customers can focus on their own business, while customized analyses and software solutions help increase efficiency and unlock potential.

Neoception software service

With the Asset Tracker, Neoception provides a simple and efficient solution for reducing downtime due to unexpected maintenance. Intuitive web-based access is part of the system. For instance, users can easily access an overview of asset conditions and alarm configuration.

RFID Technology from Pepperl+Fuchs

For more than 25 years, Pepperl+Fuchs has been researching and developing in the field of RFID technology. Pepperl+Fuchs provides everything you need—from all required components, such as readers and tags, to all commonly used frequency ranges (LF, HF, UHF).                                                              

RFID technology from Pepperl+Fuchs

The Pepperl+Fuchs RFID system integrates seamlessly into the Neoception services, creating a cloud-based asset management system that provides you with an overview of plant utilization and component wear.

お問い合わせ