Seamless Communication at Every Level

Complete Infrastructure for Cloud-Based IoT Applications

Complete Infrastructure for IoT Applications

With the acquisition of the business of Comtrol Corporation, a US-based pioneer in industrial Ethernet communication and IO-Link Masters, Pepperl+Fuchs is enhancing its portfolio of forward-thinking Industry 4.0 solutions.
By expanding its range of Ethernet-based communication products and field-interface devices with industrial Ethernet switches, serial to Ethernet gateways, and IO-Link masters with OPC UA standard, Pepperl+Fuchs now offers a comprehensive portfolio that seamlessly integrates into your plant while enabling data flow from field devices directly into the cloud.

Pepperl+Fuchs Comtrol Logo

Innovative Technologies

Complete IoT infrastructure from a single source
Seamless integration into customer’s application
IO-Link Masters with OPC-UA for cloud computing
MultiLink™ provides data access to multiple controllers
More than 30 years of experience in industrial Ethernet

Your Solution for Cloud-Based Applications




ICE2/ICE3 Series IO-Link Masters

ICE2/ICE3 Series IO-Link Masters

ICE2 (EtherNet/IP) and ICE3 (PROFINET) series IO-Link masters from Pepperl+Fuchs Comtrol provide the most versatile industrial IO-Link master solutions supporting the industry’s leading protocols, including EtherNet/IP, PROFINET, and MODBUS TCP. The modules come with a full web-based configuration approach with no need for any additional software or a higher-level PLC.
Together with an integrated OPC-UA interface, the IO-Link masters are the ideal solution for cloud-based and hybrid systems.

Parallel Operation via OPC UA

OPC UA, short for Open Platform Communications Unified Architecture, enables the platform-independentinteroperable, and cross-vendor collaboration of machines in production and makes communication between machines and systems possible—both in closed networks and via internet. OPC UA can be used in parallel with standard industrial machine control systems, enabling the transfer of value-added data to the cloud.



Serial Gateways (DeviceMaster®)

Pepperl+Fuchs Comtrol Serial to Ethernet Gateways (DeviceMaster®)

DeviceMaster® serial to Ethernet gateways enable superior device networking capabilities to connect RS-232/422/485 serial devices like barcode scanners, weight scales, and RFID readers to Ethernet or industrial Ethernet networks running Ethernet/IP, MODBUS TCP, or PROFINET. Pepperl+Fuchs Comtrol’s DeviceMaster gateways feature enhanced security, including SSL & SSH management and SSL serial data stream encryption. Products are available with different connector options and support DIN rail, panel, and rack mounting.

RocketLinx® Managed and Unmanaged Ethernet Switches

The Pepperl+Fuchs Comtrol RocketLinx® series of managed and unmanaged industrial Ethernet switches are designed to meet both performance and environmental demands. They are made for applications that require extended operating temperatures, rugged housings, high-performance communication, and reliable data transfer. Users can choose from a comprehensive selection of Power-over-Ethernet and Gigabit switches that meet the full range of customer needs.

Benefits of RocketLinx® Switches

  • Unmanaged switches provide a cost-effective solution for networks without the need for complex configuration.
     
  • For configuration of complex industrial Ethernet networks, managed switches provide extensive features and configuration possibilities.
     
  • To suit different customer needs, models are available with 5 to 28 ports in a variety of rugged housing styles.

Pepperl+Fuchs Comtrol RocketLinx Ethernet Managed and Unmanaged Switches

The Pepperl+Fuchs Comtrol RocketLinx® series of managed and unmanaged industrial Ethernet switches are designed to meet both performance and environmental demands. They are made for applications that require extended operating temperatures, rugged housings, high-performance communication, and reliable data transfer. Users can choose from a comprehensive selection of Power-over-Ethernet and Gigabit switches that meet the full range of customer needs.

Complete Infrastructure for Industrial Communication

cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors cloud edge_gateways mobile_devices connectivity ethernet_switches serial_gateways io_link_masters ethernet_io_modules as_interface_gateways rfid_control_interfaces serial_devices io_link_devices binary_sensors as_interface_modules rfid_read_write_heads ethernet_sensors

About Pepperl+Fuchs Comtrol

For more than 30 years, Pepperl+Fuchs Comtrol has manufactured and provided quality networking and industrial data communication products, specializing in industrial Ethernet and device connectivity. With representation across North America, EMEA, Asia, and Latin America, Pepperl+Fuchs Comtrol sells RocketLinx® industrial grade Ethernet and Power over Ethernet switches, IO-Link master industrial gateways, DeviceMaster® Ethernet device servers and gateways, as well as RocketPort® multiport serial cards. The portfolio stands for innovative, reliable solutions for a wide range of security, energy, industrial automationtraffic, and transportation applications.

Pepperl+Fuchs Comtrol

Contact Us

Do you have questions about the portfolio of IO-Link gateways, DeviceMaster® gateways, and switches? Do you want to receive more information about our industrial communication solutions? We are happy to help! Simply fill out the contact form to send us a message, or arrange a personal consultation with one of our experts.