12.3.2026Ident-Ex® 02: World’s First Pocket Scanner for Use in Zone 1/21 and Div. 1

The global demand for portable scanner solutions in industrial and hazardous areas is growing significantly. This development is primarily driven by increasing requirements for automation, seamless traceability, and paperless documentation processes. In this shift toward mobile data acquisition directly on site, the new scanner series from Pepperl+Fuchs is a real game changer. As the first pocket scanner on the market for scanning and reading 1-D and 2-D codes, the Ident-Ex® 02 can be used in Zone 1/21 and Div. 1—either as a stand-alone device or with an additional handle (grip). This allows employees in production, logistics, or servicing to capture relevant information immediately and make it available digitally via Bluetooth®. The data collected can be integrated directly into ERP and MES systems, allowing information to be transferred to central company systems without delay.
Ergonomic, Lightweight, Pocket-Sized Scanner
As the latest generation of ultra-compact scanner solutions, the Ident-Ex 02 Pocket is one of the most convenient and lightweight devices in its class. Weighing just under 150 grams, the scanner can be easily carried in a jacket or trouser pocket and used flexibly in everyday work. Despite its low weight, it meets the requirements for use in Zone 1/21 (ATEX/IECEx)1, but can also be used in Zone 2/22 and Div. 2 as well as for industrial purposes.
Powerful Scan Engine for Every Requirement
The Ident-Ex series with Honeywell scan engine supports all common 1-D and 2-D symbologies, including EAN-13, UPC-A, ISBN, Industrial 25, QR code, Data Matrix code, Maxicode, and OCR for optical character recognition. Depending on the application and the required distance, the scanner can be equipped with different read heads.
The long-range read head can capture codes from a distance of up to 25 meters, while the flex-range version covers a detection range of up to 10 meters. Compared to most wired, heavier, and more expensive competing products, the Ident-Ex 02 offers an exceptionally flexible solution. This is becoming increasingly relevant in industrial environments, as 2-D codes are becoming more widely used for product identification, serial number tracking, and digital documentation processes.
Quality “Made in Germany” Meets Durability
Developed and manufactured in Germany, the Ident-Ex series stands for maximum quality, durability, and reliability. With a planned life cycle of around eight years, the solution offers companies long-term investment security—an important factor, especially for industrial applications with long system runtimes. Service and repairs are performed directly at the development site, ensuring fast response times and sustainable support.
Highlights of the Ident-Ex 02
- First pocket scanner on the market for use in Zone 1/21 and Div. 1 as well as logistics and non-Ex areas
- High-performance scanner solution for capturing all common 1-D and 2-D codes at distances of up to 25 m
- Four scanner variants (Pocket, Grip, Grip+, Smart Grip) adapt to any requirement and offer maximum flexibility
- Best possible connectivity with Bluetooth® Classic and 5.4 LE for connection to a wide range of (mobile) devices
- Special HMI version for safe use in the pharmaceutical and (petro) chemical industries
- Highest quality, reliability, and a guaranteed product life cycle of eight years due to in-house development and support in Germany
1NEC and CEC certifications are planned for Q3/2026.