Field-Attachable Connectors

Field connectors from Pepperl+Fuchs allow you to quickly customize your individual sensor-actuator cables. These connectors offer a very flexible solution, whether you intend to expand or maintain your plant or machine. In addition to the many threading types (M8, M12, M9, M23, valve connector, RD24, 1/2″, 7/8″), our field connectors portfolio covers a variety of pole numbers, straight or angled versions, as well as pin or socket contacts. With this many options, you always get the field connector that exactly suits your application.
In addition to easy handling, our high-quality field connectors provide proven durability which you can rely on even in challenging industrial environments. Standardized shielded or unshielded male and female cordsets made from metal or plastic ensure the stability of your wiring—no matter if the field connector is connected to the sensor-actuator cable via screw terminal, insulation-displacement, solder connection, or terminal connection.
- japansk
- tysk
- engelsk
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Connectivity | File Type PDF | File Size 1 MB | Language engelsk
| Download |