Passive Splitters

Modern production plants rely on quick and efficient wiring of sensors and actuators. Passive Splitters from Pepperl+Fuchs offer an excellent solution and are optimized to meet industrial requirements. These passive splitters eliminate expensive and time-consuming parallel wiring, and greatly reduce the risk of wiring faults. Choose from different connection technologies to get a junction block that exactly suits the situation in your plant: molded trunk cables for maximum ease of mounting, plug-in connections for quick wiring, or terminal compartments for subsequent wiring—flexibility and reliability are key attributes of our passive splitter portfolio.
For easy connection of sensors and actuators, M8 and M12 connectors are available and feature large socket spacing or offset sockets. All passive splitters are compatible with Y-splitters, allowing you to cost-efficiently connect two signals to a single socket. Integrated LEDs enable status and function indication while robust, fully overmolded housings ensure reliable protection from water and dirt. In addition to the standard variants of passive splitters, we also offer an extremely rugged outdoor variant that withstands any environmental impacts.
- tysk
- japansk
- engelsk
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Connectivity | File Type PDF | File Size 1 MB | Language engelsk
| Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Non-Contact, Wear-Free Signal and Power Transmission | File Type PDF | File Size 314 KB | Language engelsk
| Download |