Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Pepperl+Fuchs Bebco EPS Ex pzc purge and pressurization systems provide easy selection, installation, and operation for enclosures located in Zone 2 and 22 hazardous areas. The Ex pzc solutions consist of a control unit, vent, and solenoid valves. The combination of automation and configurable functions support even the most difficult applications.

  • Automatic systems for alarm, purging, and power to enclosure
  • Enclosure sizes to 450 cu. ft.
  • Conforms to NFPA 496 and ISA 12.4 standards
  • IECEx and UL certified systems
  • Built-in programming (programmable temperature control/ leakage compensation)

 


This purge and pressurization system takes hazardous area protection to a new level of innovation and confidence. Designed for Class I or II/Div. 2 and Zone 2/22 locations, it provides unique features in an extremely small housing …

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!

Ex p Purge Units

Discover the all-new 5500 Series. These compact purging units enable fully automatic protection.