Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Inductive analog sensor with current output or voltage output |
General specifications | ||
---|---|---|
Output type | Analog current output or analog voltage output | |
Installation | quasi flush | |
Output polarity | DC | |
Measurement range | 0 ... 6 mm | |
Output type | 4-wire | |
Nominal ratings | ||
Installation conditions | ||
A | 2 mm | |
B | 6 mm | |
C | 18 mm | |
F | 30 mm | |
Operating voltage | 10 ... 30 V , residual ripple 20 % UB | |
Limit frequency (3dB) | 1000 Hz | |
Reverse polarity protection | yes | |
Short-circuit protection | yes | |
Repeat accuracy | 0 ... 10 µm | |
No-load supply current | ≤ 10 mA | |
Time delay before availability | ≤ 50 ms | |
Analog output | ||
Output type | 1 ... 5 mA / 0 ... 5 V | |
Load resistor | Current output A2: ≤ 1000 Ω (UB = 10 V) / ≤ 5000 Ω (UB = 30 V) | |
Load current | Voltage output A1: ≤ 10 mA | |
Standard conformity | ||
EMC in accordance with | IEC 60947-5-2: 1kV IEC 61000-4-2: Level 2 IEC 61000-4-3: Level 3 IEC 61000-4-4: Level 2 |
|
Shock resistance | IEC 60947-5-2/7.4 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Temperature drift | ≤ ±5% (0 ... 70 °C) ≤ ±10% (-25 ... 0°C) |
|
Mechanical specifications | ||
Connection type | cable PUR 4 x 0.25 mm2/128 x 0.05 mm ∅ , L = 2 m | |
Housing material | chromium plated brass | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Mass | 77 g | |
Dimensions | ||
Length | 50 mm | |
Diameter | 12 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |