Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Panel antenna for 2.4 GHz band |
General specifications | ||
---|---|---|
Frequency range | 2.4 ... 2.7 GHz | |
Antenna gain | 14 dBi | |
Polarization | vertical | |
Impedance | 50 Ω | |
Nominal ratings | ||
Beam angle (-3 dB) | 35° horizontal, 30° vertical | |
Ambient conditions | ||
Operating temperature | -45 ... 71 °C (-49 ... 159.8 °F) | |
Storage temperature | -45 ... 71 °C (-49 ... 159.8 °F) | |
Mechanical specifications | ||
Connection type | N socket | |
Degree of protection | IP67 | |
Material | ASA | |
Mass | 500 g | |
Dimensions | 190 mm x 190 mm x 30 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 6.0 | EC002584 |
ETIM 5.0 | EC002584 |
UNSPSC 12.1 | 39121008 |
The panel antenna is suitable for a frequency range from 2.4 GHz to 2.7 GHz. The antenna gain is 14 dBi.
The antenna can be connected to the WirelessHART Gateway using preconfigured coaxial cables.
For installation examples, see the manual of the WirelessHART Gateway.