Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
DAD30/35
Product Description |
Optical data coupler |
General specifications |
Effective detection range | 0 ... 100 m |
Threshold detection range | 150 m |
Light source | IRED |
Light type | modulated infrared light |
Alignment aid | with function display |
Transmission mode | FSK |
Response delay | 40 µs |
Diameter of the light spot | 1800 mm at a distance of 100 m |
Opening angle | Emitter: 1 ° Receiver: 5 ° |
Ambient light limit | 30000 Lux |
Indicators/operating means |
Function indicator | LED red: switch point LED green: sufficient stability control |
Control elements | 8-fold DIP-switch for selection of transmission frequency and interface |
Electrical specifications |
Operating voltage | 24 V DC ± 25 % |
No-load supply current | 200 mA |
Data sampling blanking | Input for incoming data blanking with +24 V DC |
Data rate | 0 ... 19.2 kBit/s |
Operation frequency | F1 = 83 kHz F2 = 118 kHz |
Interface |
Interface type | RS 232, RS 422, CL20 mA active/passive switchable |
Output |
Stability alarm output | 2 PNP-outputs, short-circuit protected, 30 V DC 0.1 A activated for single or sufficient stability control |
Measurement output | +1.8 ... 5.8 V DC, max. 10 mA, simple stability control: 2.5 V triple stability control: 4.2 V |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | 25-pin Sub-D connector |
Material | |
| Housing | Aluminum |
| Optical face | plastic lens |
Mass | 500 g |
Dimensions | |
| Height | 64 mm |
| Width | 150 mm |
| Length | 34 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 43201404 |
Details:
DAD30/35
Product Documentation:
DAD30/35
Design / Simulation:
DAD30/35