工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

The SC-System: New Signal Conditioner Line for Non-Hazardous Areas

2014-04-09

Sophisticated technology at the highest levels of quality

SC-System signal conditioners offer you much more than reliable process communication.
The SC-System offers much more than reliable process communication.

High long-term reliability, maximum protection for personnel and equipment, combined with a space-saving compact housing design – these strengths characterize the new SC-System signal conditioners. With this newly developed product series Pepperl+Fuchs demonstrates once again its many years of experience in plant safety. The new SC-System signal conditioners are ideal for general-purpose applications and offer you much more than an absolutely reliable process communication.


Space-saving housing design

Gain more space in your switch cabinet! The extremely compact housing design of the SC-System enables effective use of cabinet space. With a width of only 6 mm, its housing reduces the required space to a minimum. The low height of just 97 mm ensures compact vertical arrangements. The modules can easily be placed in tight spaces between cable ducts.


Use in extended temperature ranges

Achieve greater flexibility in extended temperature ranges! The new SC-System signal conditioner line is equipped with a state-of-the-art circuit design without any electrolytic capacitors. These dry out at higher ambient temperatures and lose capacity. Alternative components handle these aging effects. In addition, the low-power design results in a low inherent heating. Due to these features, the modules of the SC-System can operate in a wide temperature range from -25° C to +70 ° C.


Protection of personnel and equipment

Enjoy maximum security! In many applications, AC-powered devices, such as pumps, motors, and fans are used. Sensors installed inside the devices monitor the temperature, frequency, or vibration. In case of wiring or installation errors, the protection against electric shock is of great importance. With high operating and test voltages of 300 V and 2.5 KV, the galvanically isolated signal conditioners protect personnel and equipment from damage caused by dangerous overvoltages.


The SC-System combines the most powerful features of comparable devices in one product family. Discover the new signal conditioner line and get everything you need to know at a glance!