工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

Clever DCS Integration via System Cables also for DART Fieldbus

2014-05-09

The perfect interaction for Invensys and Honeywell

System Cables for Invensys and Honeywell
Pre-wired system cables are compatible with a variety of control systems.

A smooth and safe process communication requires a reliable and error-free connection between the fieldbus segments and the distributed control system (DCS). With Pepperl+Fuchs system cables, this connection succeeds in no time. For this purpose, one end of the system cable is plugged to a specially designed motherboard, and the other end is appropriately assembled and tailored to Foxboro FBM 228 and Honeywell C300 DCS. The pre-wired cables are manufactured to high quality standards and are compatible with a variety of control systems. In addition, the system cables are also available for DART Fieldbus.


DART Fieldbus – the highest protection level in hazardous areas

System cables for DART Fieldbus allow the user a fully intrinsically safe segment with high power - especially for the operation of fieldbus segments with long cable runs and a high number of devices.


Reduced cabling effort

With one Pepperl+Fuchs system cable, up to 4 fieldbus segments can be simultaneously connected to the DCS. Manual individual wiring is not necessary. This not only reduces wiring effort, but also minimizes costs for installation and maintenance.


Get your individual DCS connection now

As an established global company, Pepperl+Fuchs offers the service, along with quality of engineering and implementation, of complete control cabinets. In addition to system cables, there are other solutions for all major DCS manufacturers. Especially for Invensys and Honeywell, Pepperl+Fuchs offers appropriate system cables in different lengths in stock. Based on system cables, an adaption to other process control systems is easily possible, too. Contact your service line now and get the right solution for your application!