Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 6 m | |
Reflector distance | 700 ... 6000 mm | |
Reference target | reflector C110-2 | |
Light source | LED | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Ambient light limit | 10000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | Teach-In: LED green flashing switching state: LED yellow pre-fault indicator: LED red flashing |
|
Control elements | membrane keys for setting sensitivity and Teach-In | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | 10 % | |
No-load supply current | ≤ 25 mA | |
Time delay before availability | ≤ 50 ms | |
Input | ||
Test input | inactive: ≥ 7 V or unwired; active: ≤ 3 V | |
Output | ||
Stability alarm output | NPN, dynamic/static configurable | |
Switching type | light/dark on | |
Signal output | 2 switch outputs NPN, programmable as - NO/NC (complementary) - NO and pre-fault indication - NC and pre-fault indication |
|
Switching voltage | max. 30 V DC | |
Switching current | max. 200 mA | |
Voltage drop | ≤ 2.5 V DC | |
Switching frequency | ≤ 1 kHz | |
Response time | ≤ 0.5 ms | |
Timer function | programmable | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 5-pin M12 x 1 connector, 90° adjustable | |
Material | ||
Housing | ABS | |
Optical face | scratch resistant plastic lens | |
Mass | 65 g | |
Dimensions | ||
Height | 80 mm | |
Width | 25 mm | |
Depth | 50 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |