Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product OBG5000-R100-E5F-IO-V31
Not available for purchase
Not available for purchase

Retroreflective sensor ML7-54-G/82b/103/143

ML7-54-G/82b/103/143
  • Reliable sensor for standard applications
  • Miniature design with versatile mounting options
  • Reliable recognition of reflective objects and clear glass
  • Teach-in switch for setting the contrast detection levels
  • Automatic adjustment in case of soiling in contrast detection mode
  • Certified by ECOLAB

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ML7-54-G/82b/103/143

Product Description
Retroreflective sensor for standard applications, miniature design, clear object detection, front optical face, 7.6 m detection range, red light, dark on, PNP output, weak signal output, M8 plug
General specifications
Effective detection range0 ... 3.5 m in TEACH mode 0 ... 5.7 m at switch position "N"
Reflector distance0 ... 3.5 m in TEACH mode 0 ... 5.7 m at switch position "N"
Threshold detection range7.6 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Angle deviationmax. ± 1°
Diameter of the light spotapprox. 40 mm at detection range 1 m
Opening angle1.7 °
Ambient light limit40000 Lux
Functional safety related parameters
MTTFd980 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: switching state ; Operating reserve ; Teach-In
Control elements5-step switch for setting the contrast detection levels.
Contrast detection levels10 % - clean, water filled PET bottles
18 % - clear glass bottles
40 % - colored glass or opaque materials
adjustable due to Teach-In switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 20 mA at 24 V DC
Output
Stability alarm output1 PNP function reserve output (alarm), short-circuit protected, protected from reverse polarity, open collector
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Switching frequency1 kHz
Response time500 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
Protection classII, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 functional insulation acc. to DIN EN 50178
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
ConnectionM8 x 1 connector, 4-pin
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical facePMMA
Connectorplastic
Mass10 g
Dimensions
Height31 mm
Width11 mm
Depth23 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML7-54-G/82b/103/143

Small, robust, effective, and reliable - these are the properties of the ML7 sensor series. Due to their small size, number of versions, and two different lens positions, they are particularly suited for installation in tight spaces. The robust design and high quality of Pepperl+Fuchs mean they can also be used under harsh environmental conditions. The efficient technology, switching frequencies up to 1000 Hz, high resistance to ambient light, and 4-in-1 output make the series suitable for non-contact object detection.

Datasheet: ML7-54-G/82b/103/143

DatasheetFile TypeFile Size
Datasheet ML7-54-G/82b/103/143PDF410 KB
Fiche de données ML7-54-G/82b/103/143PDF432 KB
Datenblatt ML7-54-G/82b/103/143PDF410 KB
Hoja de datos ML7-54-G/82b/103/143PDF443 KB

Documents: ML7-54-G/82b/103/143

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF341 KB

CAD+CAE: ML7-54-G/82b/103/143

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP435 KB

Associated Products: ML7-54-G/82b/103/143

Accessories
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Reflector with Micro-structure, rectangular 23 mm x 14 mm, diagonal mounting holefa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M8 angled A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M8 straight A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...