Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Retroreflective sensor MLV41-54-G-3957

MLV41-54-G-3957
  • Rugged series in corrosion-resistant metal housing
  • Reliable recognition of reflective objects and clear glass
  • Teach-in procedure for automatic threshold value setting
  • Automatic adjustment in case of soiling in contrast detection mode
  • Resistant against noise: reliable operation under all conditions

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  MLV41-54-G-3957

Product Description
Robust retroreflective sensor for glass detection, compact housing design, 1 m detection range, red light, PNP output, dark on and NPN output, light on, M12 plug
General specifications
Effective detection range0 ... 1 m in TEACH mode
0 ... 1.3 m in normal mode
Reflector distance0 ... 1 m in TEACH mode
0 ... 1.3 mm in normal mode
Threshold detection range1.6 m
Reference targetReflective tape, cut to size 14.6 x 70 mm
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Angle deviationmax. ± 1°
Diameter of the light spotapprox. 8 mm at detection range 40 mm
Opening angle1.5 °
Ambient light limit40000 Lux
Functional safety related parameters
MTTFd900 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicator2 LEDs yellow for switching state, stability control, TEACH-IN and contrast detection mode
Contrast detection levels10 % - clean, water filled PET bottles
18 % - clear glass bottles
40 % - colored glass or opaque materials
 
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentmax. 35 mA
Input
Control input- with open input: sensor operation
- with positive flank is reset at the output
- the output is set at high level if the light path is free
- at low level if no sensor function, the output signal is saved until the next positive flank
Function inputExt. Teach-In input (ET)
Output
Switching type  PNP dark on, NPN light on
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency1000 Hz
Response time0.5 ms
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 60947-5-2:2007
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
Protection classII, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 , functional insulation acc. to DIN EN 50178
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Degree of protectionIP67
Connection5-pin, M12 x 1 connector
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Mass50 g
Dimensions
Height56.5 mm
Width31 mm
Depth13.6 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: MLV41-54-G-3957

Datasheet: MLV41-54-G-3957

DatasheetFile TypeFile Size
Datasheet MLV41-54-G-3957PDF236 KB
Fiche de données MLV41-54-G-3957PDF226 KB
Datenblatt MLV41-54-G-3957PDF226 KB
Hoja de datos MLV41-54-G-3957PDF228 KB

Documents: MLV41-54-G-3957

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF315 KB

CAD+CAE: MLV41-54-G-3957

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP840 KB

Approvals+Certificates: MLV41-54-G-3957

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF309 KB

Associated Products: MLV41-54-G-3957

Accessories
Mounting bracket for Sensors series MLV41 for M12 rod mountingfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...