Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor for standard applications, miniature design, clear object detection, front optical face, 7.6 m detection range, red light, light on, PNP output, fixed cable with M8 plug |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 3.5 m in TEACH mode 0 ... 5.7 m at switch position "N" | |
Reflector distance | 0 ... 3.5 m in TEACH mode 0 ... 5.7 m at switch position "N" | |
Threshold detection range | 7.6 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Angle deviation | max. ± 1° | |
Diameter of the light spot | approx. 40 mm at detection range 1 m | |
Opening angle | 1.7 ° | |
Ambient light limit | 40000 Lux | |
Functional safety related parameters | ||
MTTFd | 980 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: switching state ; Operating reserve ; Teach-In | |
Control elements | 5-step switch for setting the contrast detection levels. |
|
Contrast detection levels | 10 % - clean, water filled PET bottles 18 % - clear glass bottles 40 % - colored glass or opaque materials adjustable due to Teach-In switch |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 20 mA at 24 V DC | |
Output | ||
Switching type | light-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 1 kHz | |
Response time | 500 µs | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 50 V AC with pollution degree 1-2 according to IEC 60664-1 functional insulation acc. to DIN EN 50178 | |
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 / IP69K | |
Connection | fixed cable 500 mm with 3-pin, M8 x 1 connector | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | PMMA | |
Mass | 30 g | |
Dimensions | ||
Height | 31 mm | |
Width | 11 mm | |
Depth | 23 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Small, robust, effective, and reliable - these are the properties of the ML7 sensor series. Due to their small size, number of versions, and two different lens positions, they are particularly suited for installation in tight spaces. The robust design and high quality of Pepperl+Fuchs mean they can also be used under harsh environmental conditions. The efficient technology, switching frequencies up to 1000 Hz, high resistance to ambient light, and 4-in-1 output make the series suitable for non-contact object detection.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 432 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, 3-pin M8 plug, straight / 3-D-Modell M8-Stecker, gerade, 3-polig | ALL | STP | 1824 KB |
CAD 3-D / CAD 3-D | ALL | STP | 342 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
EU Ecolab Cleaning and disinfection substances Material Resistance | Ecolab-05092007 | ALL | 999 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0067C | ALL | 309 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5334 | ALL | 229 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|