Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Retroreflective sensor with polarization filter for clear object detection |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 400 mm | |
Threshold detection range | 1000 mm (with H60 reflector) | |
Light source | LED | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Diameter of the light spot | approx. 20 mm at 400 mm detection range | |
Opening angle | approx. 3 ° | |
Indicators/operating means | ||
Function indicator | LED green, lights up when light beam is free red LED when falling short of the stability control |
|
Control elements | sensitivity adjustment | |
Control elements | Light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Output | ||
Switching type | light/dark on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Approvals and certificates | ||
Approvals | CE, cULus | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | M8 connector, 3-pin | |
Material | ||
Housing | aluminum | |
Optical face | glass |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet MLV40-54-G/32/98 | 207 KB | |
Fiche de données MLV40-54-G/32/98 | 197 KB | |
Datenblatt MLV40-54-G/32/98 | 196 KB | |
Hoja de datos MLV40-54-G/32/98 | 199 KB |
Instruction leaflets | File Type | File Size |
---|---|---|
Instruction leaflet / Beipackzettel | 247 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA UL Ordinary Location | 625 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|