Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Retroreflective sensor with polarization filter for clear object detection |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 3.2 m in TEACH mode 0 ... 4 m by operating mode "N" |
|
Reflector distance | 0 ... 3.2 m in TEACH mode 0 ... 4 m by operating mode "N" |
|
Threshold detection range | 5.1 m | |
Reference target | H85-2 reflector | |
Light source | LED | |
Light type | modulated visible red light , 660 nm | |
Polarization filter | yes | |
Angle deviation | max. ± 1° | |
Diameter of the light spot | approx. 40 mm at detection range 1 m | |
Opening angle | 1.7 ° | |
Ambient light limit | 40000 Lux | |
Indicators/operating means | ||
Operation indicator | LED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz) | |
Function indicator | LED yellow: switching state ; Operating reserve ; Teach-In | |
Control elements | none | |
Contrast detection levels | 10 % - clean, water filled PET bottles 18 % - clear glass bottles 40 % - colored glass or opaque materials adjustable by external Teach-In switch |
|
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Ripple | max. 10 % | |
No-load supply current | < 20 mA at 24 V DC | |
Input | ||
Function input | Ext. Teach-In input (ET) | |
Output | ||
Switching type | light-on | |
Signal output | 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Switching frequency | 1 kHz | |
Response time | 500 µs | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | EN 60947-5-2:2007 | |
Approvals and certificates | ||
UL approval | cULus | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Mechanical specifications | ||
Mounting adapter | Flanged mounting | |
Degree of protection | IP67 / IP69K | |
Connection | 4-pin, M12 x 1 connector | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L | |
Optical face | PMMA | |
Mass | 80 g | |
Dimensions | ||
Height | 44.9 mm | |
Width | 12.9 mm | |
Depth | 25.1 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
The EHEDG certificate of compliance for the MLE76 series confirms that this sensor system is easy to clean and ensures a high degree of microbiological safety. This is possible through the integration of various mounting adapters in the overall sensor concept and through the adaptation of all sensor properties to the strict hygiene requirements in the product-contact area. All sensor materials are non-toxic, non-absorbent and highly resistant to corrosion. The rounded stainless steel housing plus mounting adapters have no edges and therefore allow more efficient cleaning without dismounting the sensor.
Datasheet | File Type | File Size |
---|---|---|
Datasheet MLE76100-54-G/25/92/110/123 | 414 KB | |
Fiche de données MLE76100-54-G/25/92/110/123 | 420 KB | |
Datenblatt MLE76100-54-G/25/92/110/123 | 434 KB | |
Hoja de datos MLE76100-54-G/25/92/110/123 | 424 KB |
Instruction leaflets | File Type | File Size |
---|---|---|
Instruction leaflet / Beipackzettel | 606 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 1267 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA UL Ordinary Location | LINK | --- |
EU Type EL - Class1 EHEDG | 517 KB | |
Ecolab Material Resistance | 1934 KB |