Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Retroreflective sensor RL61-55-Z/92/127

RL61-55-Z/92/127
  • Cost-optimized series for standard tasks in a special design
  • Compact design
  • Wide range of mounting options thanks to cubic housing design with M30 thread
  • 360° high visibility LEDs
  • Programmable ON-delay, OFF-delay, and One-shot timers

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL61-55-Z/92/127

Product Description
Retroreflective sensor with polarization filter
General specifications
Effective detection range0 ... 18 m
Reflector distance0.3 ... 18 m
Threshold detection range25 m
Reference targetFE-RR1 reflector
Light sourceLED
Light typemodulated visible red light , 630 nm
Polarization filteryes
Diameter of the light spotapprox. 350 mm at a distance of 18 m
Opening angle1.1 °
Ambient light limit5000 Lux ; according to EN 60947-5-2
Indicators/operating means
Operation indicator2 LEDs green
Function indicator2 LEDs yellow
on: reflector inside the sensing range
off: reflector outside the sensing range
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Control elementsTime adjuster ( 0 ... 50 ms )
Electrical specifications
Operating voltage10 ... 30 V DC
Ripple10 %
No-load supply current≤ 35 mA
Protection classII , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC
Output
Switching typelight/dark on, switchable
Signal output2 NPN complementary, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V
Switching frequency500 Hz
Response time≤ 1 ms
Timer functionDIP switch for selection of operating modes
Compliance with standards and directives
Standard conformity
Product standardEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
HousingPC (Polycarbonate)
Optical facePMMA
Mass120 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height73.7 mm
Width45 mm
Depth48.6 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: RL61-55-Z/92/127

Function

The Series 61 sensor family is a comprehensive product line, offering five sensing modes. Each sensor is equipped with four LEDs that are highly visible from all directions, indicating Power-On, target presence and marginal excess gain. The widely recognized, polycarbonate housing provides a IP67 protection degree rating. Color-coded labels are clearly printed on the housing to easily identify the sensing mode. DC models offer a 4-in-1 output while AC/DC models have a SPDT relay output rated to 3 A. All versions come standard with an integral multifunction timer, sensitivity adjustment and Light-ON/Dark-ON switch. Series 61 sensors are cross-talk protected and have a high degree of resistance to ambient lighting. Each sensor can be mounted via front and rear slots, rear dovetail guide or M30 x 1.5 mounting base. Additionally, cabled sensor models provide ½" - 14 NPT internal threads for use with flexible conduit.

Informative Literature: RL61-55-Z/92/127

Language Selection:
LiteratureLanguageFile TypeFile Size
Series 61 High Performance Photoelectric Sensors (USA-English)USAPDF1710 KB

Product Documentation: RL61-55-Z/92/127

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF565 KB

Design / Simulation: RL61-55-Z/92/127

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4314 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RL61-55-Z/92/127

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationE87056ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2252AALLPDF307 KB

Associated Products: RL61-55-Z/92/127

Accessories
Mounting bracket with vertical slotsfa
64.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket with circular slotsfa
64.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ball and Swivel Mounting Bracketfa
43.00  USD

Contact Us

Ball and Swivel Vertical Mounting Platefa
16.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...