The product 'HM-PF-BT-EX-010041' is now added to your watch list.
The product 'HM-PF-BT-EX-010041' is already on your watch list.
Interface for wireless communication between PC host and HART field devices, Interface for wireless communication between PC host and any HART field device, Registered with HART Communication Foundation, Compatible with 32- and 64-bit Windows® 7, 8, 10, or 11, Powerful, high-speed Bluetooth®, Adaptive frequency hopping to reduce radio-frequency interference, HARTCommDTM software supports use with FDT Frame applications, ATEX and IECEx approval, UL listed for North Americapa
The product 'HM-PF-USB-010031' is now added to your watch list.
The product 'HM-PF-USB-010031' is already on your watch list.
Interface for commissioning, calibrating, and acquiring data from HART field devices, HART compliant for communication with any HART field device and error-free slave testing, Draws power from USB port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, USB 1.1 compliant, Integrated connector cable terminates in 2 test clips and 1 USB connector cable, Polarity insensitive test clips, Compatible with 32- and 64-bit Windows® 7 and 10pa
The product 'HM-PF-USB-PWRX-010031P' is now added to your watch list.
The product 'HM-PF-USB-PWRX-010031P' is already on your watch list.
Interface for commissioning, calibrating, and acquiring data from HART field devices, Quickly power and communicate with HART field devices, Powers all 2-wire HART devices, independent of supplier, Draws power from USB port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, Integrated connector cable terminates in 2 test clips and 1 USB connector cable, Selectable powered-modem or modem-only modepa
The product 'HM-PF-BT-GP-010040' is now added to your watch list.
The product 'HM-PF-BT-GP-010040' is already on your watch list.
Interface for wireless communication between PC host and HART field devices, Interface for wireless communication between PC host and any HART field device, Registered with HART Communication Foundation, Compatible with 32- and 64-bit Windows® 7, 8, 10, or 11, Powerful, high-speed Bluetooth®, Adaptive frequency hopping to reduce radio-frequency interference, HARTCommDTM software supports use with FDT Frame applicationspa
The product 'HM-PF-RS232-010001' is now added to your watch list.
The product 'HM-PF-RS232-010001' is already on your watch list.
Interface for communication with HART field devices, HART compliant for communication with any HART field device and error-free slave testing, Easy installation, Draws power from RS-232 port, needs no external supply to power modem, Compact, rugged polycarbonate housing for industrial-grade reliability, Polarity insensitive test clips, Transformer isolation allows you to connect the interface across the load resistor or the field device, Compatible with 32- and 64-bit Windows® XP, Vista, 7 and 10pa