Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product V45-G-ABG
Not available for purchase
Not available for purchase

Field-attachable male connector V45-G

V45-G
  • Industrial Ethernet
  • For PROFINET
  • Field attachable
  • All-round shielding (360°) for full EMC protection
  • Insulation displacement connection
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V45-G

Product Description
Male connector RJ45 straight 4-pin, Cat5, shielded, field-attachable
General specifications
Connector 1
Connectionplug
Construction typeRJ45
Stylestraight
Lockingsnap locking
Number of pins4
Electrical specifications
Operating voltagemax. 50 V AC / 60 V DC
Operating currentmax. 1 A
Conformity
Degree of protectionEN 60529
Transmission technologyCat. 5 Class D up to 100 MHz
Plug connectionconnector RJ45 : IEC 60603-7
Component categoryCAT5 (IEC 11801)
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Plug connector
Loosening protectionavailable
Mating cyclesmin. 750
Shieldingvia Body
Degree of protectionIP20
Cable
Sheath diameter4.5 ... 9 mm
Core cross sectionsolid: 0.26 ... 0.32 mm2 (23 ... 22 AWG)
stranded: 0.22 ... 0.32 mm2 (24 ... 22 AWG)
Mass30.8 g
Material
Plug connector
BodyPA, black
FlammabilityV-0

Classifications

SystemClasscode
ECLASS 13.027440114
ECLASS 12.027440114
ECLASS 11.027440102
ECLASS 10.0.127440102
ECLASS 9.027440102
ECLASS 8.027440104
ECLASS 5.127279201
ETIM 9.0EC002635
ETIM 8.0EC002635
ETIM 7.0EC002635
ETIM 6.0EC002635
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V45-G

Design / Simulation: V45-G

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP147 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: V45-G

Accessory of

Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernetfa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Integrated display modulefa
Optical high temperature identification system, 140  to  200 mmfa
Optical high temperature identification system, 300  to  450 mmfa
Optical high temperature identification system, 200  to  450 mmfa
Optical high temperature identification system, 100  to  270 mmfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
Precision positioning on hole in the 70 mm x 70 mm housingfa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Integrated display modulefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Integrated display module, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Read head with EtherCAT interface, EtherCAT interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transfer, Extended temperature rangefa
2,289.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Read head with EtherCAT interface, EtherCAT interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Speed transferfa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display module, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Integrated display modulefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
Reader with protective enclosure,
EtherNet/IP interface, EtherNet/IP, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor use, Extended temperature rangefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, Extended temperature rangefa
Reader with protective housing and PROFINET interface, PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speed, For outdoor usefa
PROFINET interface, Non-contact, absolute position encoder, Automatic detection of dirt accumulation, Output of position and speedfa
Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Integrated display module, Extended temperature rangefa
Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernet, Extended temperature rangefa